Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
A7 - Heavy Duty Units
Bill of material
A7123-16
ORDERNO
Article-number
A7123-16
BALL
Ball-Ø
25.4 mm
SER
Series
3
FH
Finish housing
steel
FB
Finish balls
stainless steel
LC
Load capacity
215 kg
A
50.8 mm
B
45.5 mm
C
6.4 mm
E
- mm
F
6.3 mm
G
57.9 mm
H
4x7.1 mm
J
76.2 mm
S
39.1 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices